https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

ECO Gas Detector

The Eco gas detector provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property ensuring business continuity. They uses an existing aspirating pipe network to actively monitor for gas escapes and build-ups.

The Eco gas detector provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. They an existing or new aspirating pipe network to actively monitor for gas escapes and build-ups. Each ECO gas detector can house up to two gas sensors, and additional detectors can be added easily to the pipe network to monitor more gases if required. Pre-calibrated sensor cartridges are easily replaced in the field and make converting to different gas sensors or replacing sensors a simple task. Vesda Eco gas detectors come complete with the main housing, sensor cartridge, data storage card and USB interface cable.

Certifications:
  • CE
  • EMC

Others

  • Digital Outputs
    • Modbus RTU
  • Maximum Standby Current
    • 60 mA @ 24 voltage direct current
  • Maximum Input Power
    • 30 voltage direct current
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Power Source
    • Power Supply
  • Minimum Input Power
    • 18 voltage direct current
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Detection Area
    • Total Area
    • Zone
    • Specific Point
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
  • Detection Method
    • Flammable

Others

  • Digital Outputs
    • Modbus RTU
  • Maximum Standby Current
    • 60 mA @ 24 voltage direct current
  • Maximum Input Power
    • 30 voltage direct current
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Power Source
    • Power Supply
  • Minimum Input Power
    • 18 voltage direct current
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Detection Area
    • Total Area
    • Zone
    • Specific Point
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
  • Detection Method
    • Flammable
  • Digital Outputs : Modbus RTU
  • Maximum Standby Current : 60 mA @ 24 voltage direct current
  • Maximum Input Power : 30 voltage direct current
  • Maximum Storage Temperature : 122 degree Fahrenheit
  • Power Source : Power Supply
  • Minimum Input Power : 18 voltage direct current
  • Alarm Relay Output : 1 A @ 30 voltage direct current
  • Detection Area : Total Area|Zone|Specific Point
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit
  • Detection Method : Flammable
Image
SKU
Description
alt
ECO-SC-31-EX
ECO Gas Detector, Single Gas, Sensor Cartridge, Oxygen (O2) 0-25% VOL-deficiency only alarm