NOTIFIER
ECO1003 Optical Smoke Sensor
ECO1003 optical smoke sensors use state-of-the-art optical chambers combined with application-specific integrated circuits (ASIC) to provide quick and accurate detection of fires.
ECO1003 optical smoke sensors use state-of-the-art optical chambers combined with application-specific integrated circuits (ASIC) to provide quick and accurate detection of fires. A combination of the unique chamber design and other technically advanced features will significantly extend the service intervals before it becomes necessary to clean the sensors. Laser-based remote test units can be used in conjunction with the range of ECO1000 detectors for alarm test purposes. The units transmit coded messages, preventing spurious alarms being generated by other laser-based devices. With a range of several meters, the handheld test unit provides a fast and simple way of remotely alarm testing the range of ECO1000 detectors and removes the need for any direct physical access to the detector by the user.
Features & Benefits:- Low profile design
- Low current draw
- Automatic drift compensation
- Operates on 12 and 24V DC Systems
- Remote alarm test feature with easy maintenance
- Remote LED Option
- Extended warranty
- VDS
- LPCB
- CE
- EN54-7:2000 (Amendment 1)
- EN54-5:2000 (Amendment 1) Class A1R; CEA 4021