https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

End-of-Line Supervision Relay

End-of-line supervision relays are epoxy-encapsulated single-pull single-throw (SPST) normally open relays that are activated by 9 to 40V DC.

End-of-line supervision relays are epoxy-encapsulated single-pull single-throw (SPST) normally open relays that are activated by 9 to 40V DC. The relays can be used as an end-of-line device in fire alarm systems, e.g., to supervise power supplies.

Features & Benefits:
  • Multi-voltage operation
  • Activation LEDs
  • Easy and flexible installation
  • Reliable and robust design
  • Multipurpose field installations
  • Terminal strip field-wiring connections, mounting track, and hardware
Certifications:
  • UL Listed
  • ULC Listed
  • CSFM Listed
  • MEA Approved

Others

  • Minimum Operating Ambient Temperature
    • -22 degree Fahrenheit
    • -30°C
  • Maximum Operating Humidity
    • 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit

Others

  • Minimum Operating Ambient Temperature
    • -22 degree Fahrenheit
    • -30°C
  • Maximum Operating Humidity
    • 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Minimum Operating Ambient Temperature : -22 degree Fahrenheit|-30°C
  • Maximum Operating Humidity : 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit