https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

FAAST Aspirating Smoke Detector CPVC Socket Union

CPVC socket unions are used in combination with other System Sensor® CPVC pipe fittings and related accessories to complete pipe networks in Fire Alarm Aspiration Sensing Technology® (FAAST) systems.

CPVC socket unions are used in combination with other System Sensor® CPVC pipe fittings and related accessories to complete pipe networks in FAAST systems. They are 3/4-inch nominal schedule 40 CPVC fittings designed to make necessary pipe network connections and are rated for continuous service of 175 psi (1,270 kPa) at 150 °F (65 °C).

Certifications:

cULus Listed

FM Approved

LPCB

Certifications:
  • cULus Listed
  • FM Approved
  • LPCB
Image
SKU
Description
alt
P-UNION
CPVC Socket Union, 3/4in, 10 Pack