https://buildings.honeywell.com/us/en/search-results.html
×

NOTIFIER

FDM-1(A) Dual Monitor Module

FDM-1(A) dual monitor modules supervise circuits of dry contact input devices, such as conventional heat detectors and pull stations, or monitor and power circuits of 2-wire smoke detectors.

FDM-1(A) Dual Monitor Module

FDM-1(A) dual monitor modules supervise circuits of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power circuits of 2-wire smoke detectors. They provide two independent 2-wire initiating device circuits, at two separate consecutive addresses. They are capable of monitoring normally open fire alarm and supervisory devices, or either normally open/normally closed security devices.

Features & Benefits:
  • Built-in identification automatically allows the control panel to recognize the monitor module
  • Direct-dial entry of address: 1 to 159
  • LED notifications
  • SEMS screws with clamping plates for ease of wiring
Certifications:
  • UL: S635.
  • ULC: S635.
  • FM Approved.
  • CSFM: 7300-0028:0219, 7165-0028:0224, 7165-0028:0243.
  • MEA: 457-99-E.

Others

  • Cabinet Width
    • 4 inch
  • Maximum IDC Wiring Resistance
    • 1500 ohm
  • Cabinet Height
    • 10.16 centimetre
    • 4 inch
  • Maximum Operating Humidity
    • 93 Percentage
  • Cabinet Depth
    • 2.125 inch
    • 5.398 centimetre

Others

  • Cabinet Width
    • 4 inch
  • Maximum IDC Wiring Resistance
    • 1500 ohm
  • Cabinet Height
    • 10.16 centimetre
    • 4 inch
  • Maximum Operating Humidity
    • 93 Percentage
  • Cabinet Depth
    • 2.125 inch
    • 5.398 centimetre
  • Cabinet Width : 4 inch
  • Maximum IDC Wiring Resistance : 1500 ohm
  • Cabinet Height : 10.16 centimetre|4 inch
  • Maximum Operating Humidity : 93 Percentage
  • Cabinet Depth : 2.125 inch|5.398 centimetre
Image
SKU
Description
alt
FDM-1A
Intelligent Dual Monitor Module, 2 Independent Class B Circuits, Automatic addressing
alt
FDM-1
Intelligent Dual Monitor Module, 2 Independent Class B Circuits