NOTIFIER
FireWarden-50 Intelligent Addressable FACP with Built-In Communicator
FireWarden-50 fire alarm control panels (FACPs) combine digital alarm communicators/transmitters (DACTs) into one circuit board.
FireWarden-50 fire alarm control panels (FACPs) combine digital alarm communicators/transmitters (DACTs) into one circuit board. These compact, intelligent addressable control panels support up to 50 addressable devices in any combination of detectors or modules. They are UL Listed and designed for smaller buildings requiring a minimal amount of initiating and notification devices. The panel’s integral DACTs transmit system status (alarms, troubles, AC loss, etc.) to a central station via the public switched telephone network. They also allow remote and local programming of the control panel using the PS-Tools upload/download utility. In addition, the control panels may be programmed or interrogated off-site via the public switched telephone network. Any personal computer with Windows™ 95 or greater, and compatible modem with a speed of 14.4 kbps or faster and upload/download software, may serve as a service terminal. This allows upload/download of the entire program, history file, walk test data, current status, and system voltages.
Features & Benefits:- Auto-program (learn mode) reduces installation time (reports two devices set to the same address)
- Onboard DACT
- Two independently programmable Style Z (Class A) or Style Y (Class B) NACs
- Selectable strobe synchronization for System Sensor®, Wheelock®, and Gentex® devices
- Remote acknowledge, silence, reset, and drill via addressable monitor modules
- Two programmable relays and one fixed trouble relay
- Built-in programmer
- Telephone line active LEDs
- Integral 80-character LCD with backlighting
- UL: S635
- UL Standard 864, 9th Edition
- FM Approved
- CSFM: 7165-0028:239
- MEA: 442-06-E Vol. 2
Others
- Maximum Operating Humidity
- 93 Percentage
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Humidity : 93 Percentage