NOTIFIER
FireWarden® NFW2-100 Addressable FACP
FireWarden® NFW2-100 addressable fire alarm control panels (FACPs) combine digital alarm communicators/transmitters (DACTs) into one circuit board.
FireWarden® NFW2-100 addressable fire alarm control panels (FACPs) combine digital alarm communicators/transmitters (DACTs) into one circuit board. The signaling line circuit (SLC) operates using a rapid group polling communication protocol technology that polls multiple devices simultaneously for a quicker device response time. This patented technology allows a fully-loaded panel with up to 198 devices to report an incident and activate the notification circuits in under 10 seconds. With this improved polling, devices can be wired on standard twisted, unshielded wire up to a distance of 10,000 feet. Its quick-remove chassis protects the electronics during construction. The backbox can be installed allowing field wiring to be pulled. When construction is completed, the electronics can be quickly installed with just two bolts. The integral DACT transmits system status (alarms, supervisories, troubles, AC loss, etc.) to a central station via the public switched telephone network. It also allows remote and local programming of the control panel using the PS-Tools upload/download utility. In addition, the control panel may be programmed or interrogated off-site via the public switched telephone network. Any personal computer with Windows® XP or greater, a compatible modem, and PS-Tools — the upload/download software kit — may serve as a service terminal. This allows download of the entire program or upload of the entire program, history file, walk test data, current status, and system voltages. The panel can also be programmed through the FACP's keypad or via a standard PS-2 computer keyboard, which can be plugged directly into the printed circuit board. This permits easy typing of address labels and other programming information.
Features & Benefits:- Onboard DACT
- Remote site or local USB port upload/download, using PS-Tools
- Four Style Y (Class B) NACs, which can be converted to four Style Z (Class A) circuits with optional ZNAC-92 converter module (up to 6A total NAC power when using optional XRM-24B)
- Selectable strobe synchronization for System Sensor®, Wheelock®, and Gentex® devices
- Remote acknowledge, silence, reset, and drill via addressable monitor modules
- Integral 80-character LCD with backlighting
- Real-time clock/calendar with automatic daylight saving control
- History file with 1,000-event capacity
- Maintenance alert warns when smoke detector dust accumulation is excessive
- UL Listed: S635
- UL Standard 864, 9th Edition
- FM approved
- CSFM: 7165-0028:0235
- MEA: 120-06-E, Volume 2
Others
- Maximum Battery Capacity
- 18
- Loop Capacity
- 198
- 99
- Display Size
- 32
- Main Frequency
- 50/60 hertz
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 2 Percentage
- Networkable or Standalone
- Networkable
Others
- Maximum Battery Capacity
- 18
- Loop Capacity
- 198
- 99
- Display Size
- 32
- Main Frequency
- 50/60 hertz
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 2 Percentage
- Networkable or Standalone
- Networkable
- Maximum Battery Capacity : 18
- Loop Capacity : 198|99
- Display Size : 32
- Main Frequency : 50/60 hertz
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 2 Percentage
- Networkable or Standalone : Networkable