https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

Four Position SPDT Relay

The FireLite Four Position SPDT Relay suited for applications where local contacts are required for system status, remote contacts for control of electrical loads, and general purpose switching.

The FireLite MR-104-CR and MR-104/T is a 24V DC, MR Series Relay with SPDT (10A) contacts which may operate one of four input control voltage. Each relay contain a red light light-emitting diode (LED) which indicate the relay coil energized. The relay can be "snapped apart" from a standard four-module assembly and used independently.

The device is perfectly suited for applications where local contacts are required for system status, remote contacts for control of electrical loads, and general purpose switching. Ideal for HVAC, temperature control, fire alarm, security, energy management, and lighting control systems.

Features & Benefits:
  • Each relay positions which may be energized one of four input control voltage
  • Each relay contain a red light light-emitting diode (LED) which indicate the relay coil energized
  • Red enclosure available on some models.
Certifications:
  • ULC listed
Data Sheet
Name
Description
File Size
Date
Size
MR Series Data Sheet
100.35 KB
10/20/2021
PDF 100.35 KB
Name
Description
File Size
Date
Size
MR Series Data Sheet
100.35 KB
10/20/2021
PDF 100.35 KB
Image
SKU
Description
alt
MR-104/T
Relay, SPDT, 4 Position, LED, Track Mount