NOTIFIER
FSB-200 Single-Ended Reflector-Type Addressable Beam Smoke Detector
FSB-200 single-ended reflector-type addressable beam smoke detectors are for protecting open areas with high and sloping ceilings, and wide-open areas, where spot-type smoke detectors are difficult to install and maintain.
FSB-200 single-ended reflector-type addressable beam smoke detectors are for protecting open areas with high and sloping ceilings, and wide-open areas, where spot-type smoke detectors are difficult to install and maintain. Ideal applications are atriums, cathedral ceilings, aircraft hangars, warehouses, sporting arenas, concert halls, and enclosed parking facilities. Installation of the single-ended reflective design is much quicker than a dual-ended projected beam detector. Alignment is easily accomplished with an optical sight and a two-digit signal strength meter incorporated into the beam detector. Listed for operation from –22 to 131 °F, FSB-200 and FSB-200S detectors are usable in open area applications where temperature extremes exceed the design limits of other types of smoke detection. These detectors include a transmitter/receiver unit and a reflector. When smoke enters the area between the unit and the reflector it causes a reduction in the signal strength. When the smoke level (signal strength) reaches the predetermined threshold, an alarm is activated. The detectors have four standard sensitivity selections as well as two Acclimate® settings. When either Acclimate setting is selected, the detector’s advanced software algorithms automatically adjust to the optimum sensitivity for the specific environment.
Features & Benefits:- Transmitter/receiver built into same unit
- Six user-selectable sensitivity levels
- 16 to 328 ft protection range, with optional long-range kit for applications in excess of 230 ft (70 m)
- Removable plug-in terminal blocks
- Digital display, no special tools required
- Built-in automatic gain control compensates for signal deterioration from dust buildup
- Optional remote test station
- Optional multi-mount kit provides ceiling or wall mount capability with increased angular adjustment
- Optional heater kits for prevention of condensation (not intended to increase or reduce the specified operating temperature)
- Paintable cover
- UL Listed: S2522 (FSB-200, FSB-200S)
- ULC Listed: S2522 (FSB-200A, FSB-200SA)
- CSFM: 7260-0028:228
- MEA: 95-04-E
- Maryland State Fire Marshal: Permit # 2167
- FM Approved
Others
- Maximum Standby Current
- 2 milliampere
Others
- Maximum Standby Current
- 2 milliampere
- Maximum Standby Current : 2 milliampere