https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

FT-300 Series

Firefighter’s Telephone Chassis Assembly

Notifier Firefighter Telephones are designed to operate in conjuction with Notifier ONYX Series Emergency Zoned Audio

Systems. These telephone handsets are permanently installed

throughout a building to allow firefighters easy communication

with the main control panel. The Firefighter Telephone stations

provide a handset behind a locked door. Equipped with a

‘break glass’ feature, the unit can be accessed by unlocking

the door or breaking the glass section. The door is clearly

identified with the words ‘FIRE EMERGENCY TELEPHONE’

using large white lettering for easy identification. The break

glass section clearly indicates ‘To open use key or break glass’

in order to access the unit in both English and French.

In addition to the Firefighter Telephone stations, Notifier provides portable Firefighter Telephone handsets which plug in to

permanently installed telephone jacks throughout the building.

Plugged in, the portable handset allows the firefighters to communicate with the main control panel. As with permanently

installed telephones, these portable handsets are made from

durable ABS plastic and come equipped with a coiled cord and

a male phone plug which plugs into the Firefighters telephone

jack. In addition, an optional handset storage cabinet is available to store up to six portable handsets. An optional flush trim

ring is available for the storage cabinet.

Features & Benefits:
  • Heavy-duty construction
  • Red baked enamel finish
  • Flush or surface mount
  • Key locked door
  • Break glass insert
  • Rugged ABS plastic handset with coiled cord
  • Optional portable handsets and telephone jacks
  • Optional storage cabinet for portable handsets
  • Bilingual French/English markings on Canadian models
  • Supervised wiring
Others
Name
Description
File Size
Date
Size
FT-300 Series Data Sheet
64.73 KB
11/12/2021
PDF 64.73 KB
Name
Description
File Size
Date
Size
FT-300 Series Data Sheet
64.73 KB
11/12/2021
PDF 64.73 KB
Image
SKU
Description
alt
473KCN-BRG
Break glass for the TC330N & TC331N telephone plates