https://buildings.honeywell.com/us/en/search-results.html
×

NOTIFIER

FTM-1(A) Fire Phone Control Module FlashScan® Mode Only

FTM-1(A) fire phone control modules with FlashScan® mode only are intended for use with NFS-640, NFS2-640, NFS-3030, and NFS2-3030 control panels. They provide the capability to monitor and control a circuit with up to two firefighter phones.

FTM-1(A) Fire Phone Control Module FlashScan� Mode Only

FTM-1(A) fire phone control modules with FlashScan® mode only are intended for use with NFS-640, NFS2-640, NFS-3030, and NFS2-3030 control panels. They provide the capability to monitor and control a circuit with up to two firefighter phones.

Features & Benefits:
  • Supports either NFPA Style Y or Style Z (fault tolerant) telephone circuits
  • Direct-dial entry of FlashScan address from 1 to 159 
  • Built-in self identification for the control panel
  • Internal circuitry and relay powered directly by 2-wire SLC loop
  • Integral LED blinks green each time a communication is received from the control panel
  • High noise immunity (EMF/RFI)
  • Wide viewing angle of LED
Certifications:
  • UL Listed: S635
  • ULC Listed: S635 (FTM-1A)
  • FM Approved
  • CSFM: 7300-1653:0182, 7165-0028:0224, 7165-0028:0243
  • FDNY: COA #6065, #606

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Normal Input Current
    • 7.5 milliampere

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Normal Input Current
    • 7.5 milliampere
  • Maximum Operating Humidity : 93 Percentage
  • Normal Input Current : 7.5 milliampere
Image
SKU
Description
alt
FTM-1
Intelligent Addressable Firephone Control Module, 3.9K ohm End of Line Resistor Included
alt
FTM-1A
Intelligent Addressable Firephone Control Module, 3.9K ohm End of Line Resistor Included, ULC listed