https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

Honeywell X-NRI/EN Network Resource Interface

X-NRI/EN Network Resource Interfaces are universal interface of X-618 for external control access and audio extension. It is suitable to the needs of central interfaces management required by middle-to-large applications.

The X-NRI/EN Network Resource Interfaces are universal interface of X-618 for external control access and audio extension. It is suitable to the needs of central interfaces management required by middle-to-large applications.

Features & Benefits:
  • 4 AUX balanced audio input for digitalization of the external analog audio source
  • Built-in 1GB Flash memory and 4G SD card as internal audio source
  • 4 Ethernet interfaces allow communication of multiple X-DCS3000
  • 32xdry contact control inputs with supervision and input faults can be monitored
  • 2xRS-485 communication terminals

Others

  • Communication Protocols
    • RS485
  • Operating Voltage
    • 220 volt
  • Power Consumption
    • 15 watt

Others

  • Communication Protocols
    • RS485
  • Operating Voltage
    • 220 volt
  • Power Consumption
    • 15 watt
  • Communication Protocols : RS485
  • Operating Voltage : 220 volt
  • Power Consumption : 15 watt
Image
SKU
Description
alt
X-NRI/EN
Network Resource Interface: -100 to -240V: 50/60Hz: 15 W: 4: 60Hz to 16 kHz