https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

Honeywells Gas Controller And Networkable Sensors

Gas Controller And Networkable Sensors With Auto-Diagnostic Capabilities, Robust And Reliable Communication, Acts As A Controller For Up To 20 Remote Sensors And Suits A Variety Of Gas Detection System Solutions For Mechanical Rooms

The 301EM acts as a controller for up to 20 remote sensors and suits a variety of gas detection system solutions for Mechanical Rooms.

Particularly configured to meet ASHRAE 15, B-52 and International Mechanical Code requirements, the 301EM is commonly used to optimize gas detection in mechanical and chiller rooms. A full complement of sensors (including toxic, oxygen, combustible gases and a full line of refrigerant sensors), horns, strobes and remote panels provide added flexibility to suit a variety of gas detection system solutions.

Features & Benefits:
  • User Friendly
  • Easy to read LCD display
  • Auto-diagnostic capabilities
  • Economical Solution
  • Cost-effective answer for installation in Mechanical Rooms locations
Certifications:
  • Intertek: UL 61010-1:2012 Ed.3+R: 29 Apr2016 and CSA C22.2#61010-1-12:2012 Ed.3+U1;U2

Others

  • Minimum Operating Ambient Temperature
    • 32°F
    • 0°C
  • Maximum Operating Humidity
    • 0.95
  • Minimum Operating Humidity
    • 0
  • Maximum Operating Ambient Temperature
    • 100 degree Fahrenheit
    • 40 degree Celsius

Others

  • Minimum Operating Ambient Temperature
    • 32°F
    • 0°C
  • Maximum Operating Humidity
    • 0.95
  • Minimum Operating Humidity
    • 0
  • Maximum Operating Ambient Temperature
    • 100 degree Fahrenheit
    • 40 degree Celsius
  • Minimum Operating Ambient Temperature : 32°F|0°C
  • Maximum Operating Humidity : 0.95
  • Minimum Operating Humidity : 0
  • Maximum Operating Ambient Temperature : 100 degree Fahrenheit|40 degree Celsius
Image
SKU
Description
alt
301-EM-US3
Gas Detector Controller: 301EM: 3 Alarm Outputs: 4 Outputs: 50-60Hz: Type 3: US
alt
301-EM-RFSA-CA1
Gas Detector Controller, 301EM, 3 Alarm Outputs, 4 Outputs, 50-60Hz, Horn and Strobe, Type 1, Canada
alt
301-EM-CA2
Gas Detector Controller, 301EM, 3 Alarm Outputs, 4 Outputs, 50-60Hz, Type 2, Canada
alt
301-EM-RFSA-US3
Gas Detector Controller: 301EM: 3 Alarm Outputs: 4 Outputs: 50-60Hz: Horn and Strobe: Type 3: US
alt
301-EM-CA1
Gas Detector Controller, 301EM, 3 Alarm Outputs, 4 Outputs, 50-60Hz, Type 1, Canada
alt
301-EM-RFSA-CA2
Gas Detector Controller, 301EM, 3 Alarm Outputs, 4 Outputs, 50-60Hz, Horn and Strobe, Type 2, Canada