https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

HP300UL Series Power-Limited Supply/Charger

HP300UL Series power-limited supplies/chargers convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 2.5A.

HP300UL Series power-limited supplies/chargers convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 2.5A.

Features & Benefits:
  • An all-in-one power supply and distribution unit enclosed in roomy cabinet
  • Transformer thermal protection limits damage from overloaded circuits
  • LED lights for quick and easy diagnosis, troubleshooting, and status indication
  • Comes fully assembled with accessories included for quick installation
  • Enclosure built for durability and product life
  • Power disconnect switch makes for easy servicing
  • Power cord included and has three conductors for ground safety convenience
  • Instantaneous switchover to standby battery (if equipped) when AC fails, maintaining power to all attached devices without intervention
Certifications:
  • Listed to Standards UL 294 (Access Control System Units), UL 603 (Power Supplies for use with Burglar-Alarm Systems), and UL 1481 (Power Supplies for Fire-Protective Signaling Systems)
  • UL Listed: S6677
  • CSFM: 7300-1637:101
  • MEA: 114-07-E (Correction)
Image
SKU
Description
alt
HP300ULPD4CB
Power Limited Supply/Charger: 2.5A: 4 PTC Protected Output Distribution Board
alt
HP300ULX
Power Limited Supply/Charger, 2.5A
alt
HP300ULM
Power Limited Supply/Charger, 2.5A, Multi-Output Distribution Module
alt
HP300ULPD8CB
Power Limited Supply/Charger: 2.5A: 8 PTC Protected Output Distribution Board