https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

HP400UL Series Power Limited Supply/Charger

HP400UL Series power-limited supplies/chargers convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 4A.

HP400UL Series power-limited supplies/chargers convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 4A.

Features & Benefits:
  • An all-in-one power supply and distribution unit enclosed in a roomy cabinet
  • Transformer thermal protection limits damage from overloaded circuits
  • LED lights for quick and easy diagnosis, troubleshooting, and status indication
  • Comes fully assembled with accessories included for quick installation
  • Enclosure built for durability and product life
  • Power disconnect cord for easy servicing
  • Power cord included; three conductors for ground safety convenience
  • Instantaneous switchover to standby battery (if equipped) when AC fails, maintaining power to all attached devices without intervention
Certifications:
  • UL Listed for Access Control Systems; UL294. File: S6677
  • UL Listed for Fire Alarm Systems; UL1481.
  • UL Listed for Burglar Alarm Systems; UL603.
  • CSFM: 7300-1637:101
  • MEA: 114-07-E

Others

  • Battery Charger
    • Yes
  • Maximum Battery Capacity
    • 12 A·h
  • Mains Frequency
    • 60 hertz
  • Special Features
    • Thermal Protection
    • Short Circuit Protection

Others

  • Battery Charger
    • Yes
  • Maximum Battery Capacity
    • 12 A·h
  • Mains Frequency
    • 60 hertz
  • Special Features
    • Thermal Protection
    • Short Circuit Protection
  • Battery Charger : Yes
  • Maximum Battery Capacity : 12 A·h
  • Mains Frequency : 60 hertz
  • Special Features : Thermal Protection|Short Circuit Protection
Image
SKU
Description
alt
HP400ULM
Power Limited Supply/Charger, 4A, Multi-Output Distribution Module