https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

HP600UL Series Power-Limited Supply/Charger

HP600UL Series power-limited supplies/chargers convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 6A.

HP600UL Series power-limited supplies/chargers convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 6A.

Features & Benefits:
  • An all-in-one power supply and distribution unit enclosed in a roomy cabinet
  • Transformer thermal protection limits damage from overloaded circuits
  • LED lights for quick and easy diagnosis, troubleshooting, and status indication
  • Comes fully assembled with accessories included for quick installation
  • Enclosure built for durability and product life
  • Power disconnect switch makes for easy servicing
  • Power cord included; has three conductors for ground safety convenience
  • Instantaneous switchover to standby battery (if equipped) when AC fails, maintaining power to all attached devices without intervention
Certifications:
  • UL Listed for Access Control Systems; UL294. File: S6677
  • UL Listed for Fire Alarm Systems; UL1481
  • UL Listed for Burglar Alarm Systems; UL603
  • HP600ULPD16 is not UL Listed

Others

  • Battery Charger
    • Yes
  • Mains Frequency
    • 60 hertz

Others

  • Battery Charger
    • Yes
  • Mains Frequency
    • 60 hertz
  • Battery Charger : Yes
  • Mains Frequency : 60 hertz
Image
SKU
Description
alt
HP600ULM
Power Supply/Charger, 6A, Multi-Output Distribution Module
alt
HP600ULPD8CB
Power Supply/Charger, 6A, 8 PTC Protected Output Distribution Board, 12/24V DC, AC Fail, Battery Fail Supervision
alt
HP600ULX
Power Limited Supply/Charger, 6A
alt
HP600ULACM8
Power Supply/Charger, 6A, 8 PTC Protected Output Distribution Board
alt
HP600ULPD16CB
Power Limited Supply/Charger: 6A: 16 PTC Protected Output Distribution Board