https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

i³™ Series 4-Wire Smoke Detector with Fixed Thermal Sensor

i³™ Series 4-wire smoke detectors with fixed thermal sensors represent significant advancement in conventional detection. The i³ family is founded on three principles: installation ease, intelligence, and instant inspection.

i³™ Series 4-wire smoke detectors with fixed thermal sensors represent significant advancement in conventional detection. The i³ family is founded on three principles: installation ease, intelligence, and instant inspection. The i³ line redefines installation ease with its plug-in design. This allows an installer to pre-wired bases (included with heads). The large wire entry port and in-line terminals provide ample room for neatly routing the wiring inside the base. The base accommodates a variety of backbox mounting methods as well as direct mounting with drywall anchors. To complete the installation, i³ heads plug into the base with a simple Stop-Drop ’N Lock™ action.

i³ detectors offer a number of intelligent features to simplify testing and maintenance. Drift compensation and smoothing algorithms are standard with the i³ line to minimize nuisance alarms. 4-wire i³ detectors can generate a remote LED indicated maintenance signal when connected to the 2W-MOD2 loop test/maintenance module or a panel equipped with the i³ protocol.

i³ Series detectors provide a wide-angle, red and green LED indicator for instant inspection of the detector’s condition: normal standby, out-of-sensitivity, alarm, or freeze trouble. When connected to the 2W-MOD2 loop test/maintenance module or a panel with the i³ protocol, the EZ Walk loop test feature is available on 4-wire i³ detectors. This feature verifies the initiating loop wiring by providing LED status indication at each detector.

Features & Benefits:
  • Plug-in detector line, mounting base included
  • Large wire entry port
  • In-line terminals with SEMS screws
  • Mounts to octagonal and single-gang backboxes, 4-square backboxes, or direct to ceiling
  • Stop-Drop ’N Lock attachment to base
  • Removable detector cover and chamber
  • Built-in remote maintenance signaling
  • Drift compensation and smoothing algorithms
  • Simplified sensitivity measurement
  • Built-in test switch
Certifications:
  • UL Listed S911
  • FM Approved 3011446
  • CSFM Listing 7272-1653:152
  • MEA Approved 290-01-E
  • MSFM Approved 2093
  • C4WT-BA: ULC Listed

Others

  • Maximum Standby Current
    • 50 µA
  • Conventional or Addressable
    • Conventional
  • Detection Sensor Type
    • Photoelectric
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage

Others

  • Maximum Standby Current
    • 50 µA
  • Conventional or Addressable
    • Conventional
  • Detection Sensor Type
    • Photoelectric
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Maximum Standby Current : 50 µA
  • Conventional or Addressable : Conventional
  • Detection Sensor Type : Photoelectric
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 0 Percentage