https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

InnovairFlex™ D4120 4-Wire Duct Smoke Detector

InnovairFlex™ D4120 4-wire duct smoke detectors sense smoke in the most challenging conditions, operating in airflow speeds of 100 to 4,000 ft/min, temperatures of –4 °F to 158 °F, and a humidity range of 0 to 95% non-condensing.

InnovairFlex™ D4120 4-wire photoelectric duct smoke detectors feature a pivoting housing that fits both square and rectangular footprints and mounts to round or rectangular ductwork. This unit senses smoke in the most challenging conditions, operating in airflow speeds of 100 to 4,000 ft/min, temperatures of –4 °F to 158 °F, and a humidity range of 0 to 95% non-condensing. A plug-in sensor head offers improved false alarm immunity and simple installation, testing, and maintenance. An improved cover design isolates the sensor head from the low-flow feature for simple maintenance.

Features & Benefits:
  • Patented sampling tube installs from front or back of the detector with no tools required
  • Increased wiring space with a newly added 3/4 inch conduit knockout
  • One easy-access Test/Reset button and improved LED status
  • Patented interconnect feature for multi-fan shutdown
  • New high contrast terminal designations
  • Built-in short circuit protection from operator wiring errors
  • Field selectable settings for configuring the detector
  • Two DPDT Form C relay contacts
  • 24V AC/DC or 120V AC
  • Backward compatibility with existing Innovair products, including remote accessories
Certifications:
  • UL Listed 5911
  • FM Approved 3033744
  • CSFM Listing 3242-1653:0207
  • ULC Listed

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 0 Percentage
Image
SKU
Description
alt
D4120B
4W CONV COLOCATED DUCT BP