https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

ISO-6 Six Fault Isolator Module

ISO-6 six fault isolator modules provide six equivalent circuits that will allow a portion of the communications loop to continue operating when a short circuit occurs on that loop.

ISO-6 six fault isolator modules have an amber LED indicator that will blink in the normal state for each of the six inputs and will latch on during a short circuit condition. The modules will automatically restore the communications loop to normal condition when the short circuit is removed. ISO-6 six fault isolator modules are an automatic switch that open when the line voltage drops below four volts. Isolator modules should be spaced between groups of sensors or modules in a loop to protect the rest of the loop. If a short occurs between any two isolators, then both isolators immediately switch to an open circuit state and isolate the devices between them. The remaining units on the loop continue to fully operate.

Features & Benefits:
  • Removable 12 to 18 AWG plug-in terminal blocks
  • Individual LED status indicators
  • Six individual, Class B isolator circuits
  • Mount up to two modules in IDP-ACB enclosure (optional)
  • Mounting hardware included 
Certifications:
  • UL Listed
  • FM Approved
  • CSFM

Others

  • Maximum Standby Current
    • 450 µA
  • Maximum Operating Humidity
    • 85 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Maximum Standby Current
    • 450 µA
  • Maximum Operating Humidity
    • 85 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Standby Current : 450 µA
  • Maximum Operating Humidity : 85 Percentage
  • Minimum Operating Humidity : 10 Percentage
Image
SKU
Description
alt
ISO-6