https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

L-PBM20A Bi-Directional Projection Loudspeaker

L-PBM20A bi-directional projection loudspeakers are high-performance, 20W public address speakers. They offer a broad frequency response range, low distortion, and a high sound pressure level.

L-PBM20A bi-directional projection loudspeakers are high-performance, 20W public address speakers. They offer a broad frequency response range, low distortion, and a high sound pressure level. This results in an accurate and intelligible broadcast of evacuation messages and high-quality sound reproduction. They can be used in indoor, outdoor, dry, or wet applications providing reliable operation across a wide range of temperatures and humidity levels. These bi-directional projection loudspeakers are the best choice for applications such as tunnels, galleries, and shopping arcades.

Features & Benefits:
  • Intelligible voice and superior sound reproduction
  • Ceiling- or wall-mount
  • Meets virtually every indoor and outdoor requirement 
Certifications:
  • UL60065
  • RoHS Compliant

Others

  • Horizontal Dispersion Angle
    • 180 degree
  • Input Voltage Rating
    • 100/70 volt
  • Transformer Power Taps
    • 10
    • 5
    • 2.5 watt
    • 20
  • Impedance Rating
    • 500 ohm
    • 2 kO
    • 4 kO
    • 1 kO
  • Maximum Power Rating
    • 30 watt
  • Speaker Diameter
    • 140 millimetre
  • Maximum Transmission Frequency
    • 20 kHz
  • Vertical Dispersion Angle
    • 180 degree
  • Speaker Material
    • Aluminum
  • Minimum Transmission Frequency
    • 150 hertz
  • Compatible Environments
    • Outdoor
    • Indoor

Others

  • Horizontal Dispersion Angle
    • 180 degree
  • Input Voltage Rating
    • 100/70 volt
  • Transformer Power Taps
    • 10
    • 5
    • 2.5 watt
    • 20
  • Impedance Rating
    • 500 ohm
    • 2 kO
    • 4 kO
    • 1 kO
  • Maximum Power Rating
    • 30 watt
  • Speaker Diameter
    • 140 millimetre
  • Maximum Transmission Frequency
    • 20 kHz
  • Vertical Dispersion Angle
    • 180 degree
  • Speaker Material
    • Aluminum
  • Minimum Transmission Frequency
    • 150 hertz
  • Compatible Environments
    • Outdoor
    • Indoor
  • Horizontal Dispersion Angle : 180 degree
  • Input Voltage Rating : 100/70 volt
  • Transformer Power Taps : 10|5|2.5 watt|20
  • Impedance Rating : 500 ohm|2 kO|4 kO|1 kO
  • Maximum Power Rating : 30 watt
  • Speaker Diameter : 140 millimetre
  • Maximum Transmission Frequency : 20 kHz
  • Vertical Dispersion Angle : 180 degree
  • Speaker Material : Aluminum
  • Minimum Transmission Frequency : 150 hertz
  • Compatible Environments : Outdoor|Indoor
Image
SKU
Description
alt
L-PBM20A
Aluminum Bi-Directional Projection Loudspeaker: 20W