https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

L-PCP Ceiling Loudspeaker

L-PCP ceiling loudspeakers are powerful ceiling mounted speakers. They are specially designed for environments, such as shops, supermarkets, educational institutes, offices, sports fields, hotels, restaurants, and wet environments.

L-PCP ceiling loudspeakers are powerful ceiling mounted speakers. They are specially designed for environments, such as shops, supermarkets, educational institutes, offices, sports fields, hotels, restaurants, and wet environments*, which require excellent speech and acoustic performance.* Only applies to the L-PCP06C

Features & Benefits:
  • Stylish and unobtrusive design
  • Finished in elegant and low-profile white
  • Easy connection and installation
Certifications:
  • CE
  • RoHS Compliant 

Others

  • Horizontal Dispersion Angle
    • 180 degree
  • Overall Height
    • 180 millimetre
  • Input Voltage Rating
    • 100/70 volt
  • Overall Depth
    • 79 millimetre
  • Transformer Power Taps
    • 1.5/3/6 watt
  • Impedance Rating
    • 6.7/3.3/1.7
  • Mounting Type
    • Ceiling
  • Maximum Power Rating
    • 6 watt
  • Speaker Diameter
    • 79 millimetre
  • Maximum Transmission Frequency
    • 18 kilohertz
  • Speaker Material
    • Plastic
  • Regulatory Approvals
    • CE; RoHS; FCC
  • Minimum Transmission Frequency
    • 150 hertz
  • Overall Width
    • 81 millimetre
  • Compatible Environments
    • Indoor; Outdoor
  • Sound Level
    • 94 decibel

Others

  • Horizontal Dispersion Angle
    • 180 degree
  • Overall Height
    • 180 millimetre
  • Input Voltage Rating
    • 100/70 volt
  • Overall Depth
    • 79 millimetre
  • Transformer Power Taps
    • 1.5/3/6 watt
  • Impedance Rating
    • 6.7/3.3/1.7
  • Mounting Type
    • Ceiling
  • Maximum Power Rating
    • 6 watt
  • Speaker Diameter
    • 79 millimetre
  • Maximum Transmission Frequency
    • 18 kilohertz
  • Speaker Material
    • Plastic
  • Regulatory Approvals
    • CE; RoHS; FCC
  • Minimum Transmission Frequency
    • 150 hertz
  • Overall Width
    • 81 millimetre
  • Compatible Environments
    • Indoor; Outdoor
  • Sound Level
    • 94 decibel
  • Horizontal Dispersion Angle : 180 degree
  • Overall Height : 180 millimetre
  • Input Voltage Rating : 100/70 volt
  • Overall Depth : 79 millimetre
  • Transformer Power Taps : 1.5/3/6 watt
  • Impedance Rating : 6.7/3.3/1.7
  • Mounting Type : Ceiling
  • Maximum Power Rating : 6 watt
  • Speaker Diameter : 79 millimetre
  • Maximum Transmission Frequency : 18 kilohertz
  • Speaker Material : Plastic
  • Regulatory Approvals : CE; RoHS; FCC
  • Minimum Transmission Frequency : 150 hertz
  • Overall Width : 81 millimetre
  • Compatible Environments : Indoor; Outdoor
  • Sound Level : 94 decibel
Image
SKU
Description
alt
L-PCP20A
Public Address Ceiling Loudspeaker, 20W
alt
L-PCP06C
Ceiling Loundspeake, 6W, 100Hz-18KHz
alt
L-PCP06A
Ceiling Loundspeake, 6W, 190Hz-20KHz