https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

L-Series 2-Wire Horn Strobe

L-Series 2-wire horn strobes include a variety of features that increase their application versatility while simplifying installation.

The L-Series line of wall and ceiling-mount horns, strobes, and horn strobes include a variety of features that increase their application versatility while simplifying installation. All devices feature plug-in designs with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.To further simplify installation and protect devices from construction damage, the L-Series utilizes a universal mounting plate for all models with an onboard shorting spring, so installers can test wiring continuity before the device is installed. Installers can also easily adapt devices to suit a wide range of application requirements using field-selectable candela settings, automatic selection of 12 or 24V operation, and a rotary switch for horn tones with two volume selections.Features & Benefits:
  • Updated modern aesthetics
  • Small profile devices for Horns and Horn Strobes
  • Plug-in design with minimal intrusion into the backbox
  • Tamper-resistant construction
  • Automatic selection of 12- or 24-volt operation at 15 and 30 candela
  • Field-selectable candela settings. Wall units: 15, 30, 75, 95, 110, 135, and 185. Ceiling units: 15, 30, 75, 95, 115, 150, and 177
  • Horn rated at 88+ dBA at 16 volts
  • Rotary switch for horn tone and two volume selections
  • Mounting plate for all standard and all compact wall units
  • Mounting plate shorting spring checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert and SpectrAlert Advance devices
  • Compatible with MDL3 sync module
  • Strobes and Horn Strobes listed for wall mounting only
  • Horns listed for wall or ceiling use
Certifications:
  • UL Listed: S4011; S5512 
  • ULC Listed: S4011; S5512
  • FM Approved
  • CSFM: 7125-1653:0504; 7135-1653:0503
Data Sheet
Name
Description
File Size
Date
Size
L-Series Indoor Horns, Strobes, and Horn/Strobes, Wall
372.58 KB
10/20/2021
PDF 372.58 KB
L-Series Field-Selectable Emergency Communications Devices
79.56 KB
10/20/2021
PDF 79.56 KB
L-Series Indoor Strobes and Horn/Strobes, Ceiling
382.08 KB
10/20/2021
PDF 382.08 KB
Name
Description
File Size
Date
Size
L-Series Indoor Horns, Strobes, and Horn/Strobes, Wall
372.58 KB
10/20/2021
PDF 372.58 KB
L-Series Field-Selectable Emergency Communications Devices
79.56 KB
10/20/2021
PDF 79.56 KB
L-Series Indoor Strobes and Horn/Strobes, Ceiling
382.08 KB
10/20/2021
PDF 382.08 KB
Image
SKU
Description
alt
PC2RL
Horn Strobe: 2-wire: Ceiling: Red: Marked FIRE
alt
P2WL-BP10
Horn Strobe: 2-wire: Indoor: Wall: White: Marked FIRE, Bulk Pack
alt
P2GWL
Horn Strobe: Compact: Wall: White: Marked FIRE
alt
P2RL-P
Horn Strobe: 2-wire: Indoor: Wall: Red: Plain
alt
PC2WL-BP10
Horn/Strb 2W Wht Ceil 4x4 Bulk Pack
alt
P2WL-P
Horn Strobe: 2-wire: Indoor: Wall: White: Plain
alt
P2RL
Horn Strobe: 2-wire: Indoor: Wall: Red: Marked FIRE
alt
P2RL-BP10
Horn/Strb 2W Red Wall 4x4 Bulk Pack
alt
PC2RL-BP10
Horn Strobe: 2-wire: Ceiling: Red: Marked FIRE, Bulk Pack
alt
P2WL
Horn Strobe: 2-wire: Indoor: Wall: White: Marked FIRE