https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

L-Series 4-Wire Ceiling Mount Horn Strobe

L-Series PC4RL/PC4WL 4-Wire ceiling mount horn strobes are intended for full building notification as well as on the property ground.

The entire L-Series product line of ceiling-mount strobes and horn strobes include a variety of features that increase their application versatility while simplifying installation. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. To further simplify installation, the L-Series utilizes a universal mounting plate so installers can mount them to a wide array of back boxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.Installers can also easily adapt devices to a suit a wide range of application requirements using field-selectable candela settings, automatic selection of 12- or 24-volt operation, and a rotary switch for horn tones with two volume selections.

Features & Benefits:
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
  • Automatic selection of 12- or 24-volt operationat 15 and 30 candela
  • Field-selectable candela settings on ceiling units:15, 30, 75, 95, 115, 150, and 177
  • Horn rated at 88+ dBA at 16 volts
  • Rotary switch for horn tone and two volume selections
  • Universal mounting plate for ceiling units
  • Mounting plate shorting spring feature checks wiring continuity before device installation
  • Electrically Compatible with legacy SpectrAlert┬« and SpectrAlert┬« Advance devices
  • Listed for ceiling mounting only
Certifications:
  • UL Listed: S4011; S5512
  • FM Approved
  • CSFM: 7125-1653:0504; 7135-1653:0503

Others

  • Conventional or Addressable
    • Conventional
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Light Output Rating
    • 30 cd @ 12 voltage direct current
    • 15 cd @ 12 voltage direct current
  • Maximum Operating Voltage
    • 17.5/33

Others

  • Conventional or Addressable
    • Conventional
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Light Output Rating
    • 30 cd @ 12 voltage direct current
    • 15 cd @ 12 voltage direct current
  • Maximum Operating Voltage
    • 17.5/33
  • Conventional or Addressable : Conventional
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Compatible Environments : Indoor
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Light Output Rating : 30 cd @ 12 voltage direct current|15 cd @ 12 voltage direct current
  • Maximum Operating Voltage : 17.5/33
Image
SKU
Description
alt
PC4WL
Ceiling Mount Horn Strobe: 4-Wire: White
alt
PC4RL
Ceiling Mount Horn Strobe: 4-Wire: Red