https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

L-Series PC4RL/PC4WL 4-Wire Ceiling Mount Horn Strobe

L-Series PC4RL/PC4WL 4-Wire ceiling mount horn strobes are intended for full building notification as well as on the property ground.

System Sensor® L-Series PC4RL/PC4WL 4-Wire ceiling mount horn strobes are intended for full building notification as well as on the property ground. The horns produce a loud sound to notify occupants to evacuate the buildings. The strobe is intended to notify those that may have a hearing impairment. These devices are available in both red and white. Features include a universal mounting plate with a preliminary snap-in feature to hold the product in place for the screw attachment, seven field selectable candela settings for wall and ceiling mount devices, and rotary switches to select horn tone and volume settings. Compatible with 12 or 24V systems. The L-Series horn strobes are listed to UL 1971 and UL 464 for public mode evacuation. 

Certifications:

• UL Listed: S4011; S5512

• FM Approved

• CSFM: 7125-1653:0504; 7135-1653:0503

Certifications:
  • UL Listed: S4011; S5512
  • FM Approved
  • CSFM: 7125-1653:0504; 7135-1653:0503

Others

  • Conventional or Addressable
    • Conventional
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Light Output Rating
    • 30 cd @ 12 voltage direct current
    • 15 cd @ 12 voltage direct current
  • Maximum Operating Voltage
    • 17.5/33

Others

  • Conventional or Addressable
    • Conventional
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Light Output Rating
    • 30 cd @ 12 voltage direct current
    • 15 cd @ 12 voltage direct current
  • Maximum Operating Voltage
    • 17.5/33
  • Conventional or Addressable : Conventional
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Compatible Environments : Indoor
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Light Output Rating : 30 cd @ 12 voltage direct current|15 cd @ 12 voltage direct current
  • Maximum Operating Voltage : 17.5/33