https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

L-Series SCRL Ceiling Mount Strobe

L-Series SCRL ceiling mount strobes are red with field-selectable candela settings of 15, 30, 75, 95, 115, 150, and 177. These indoor strobes feature automatic selection of 12 or 24V operation.

System Sensor® L-Series SCRL ceiling mount strobes are red with field-selectable candela settings of 15, 30, 75, 95, 115, 150, and 177. These indoor strobes feature automatic selection of 12 or 24V operation. These devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time consuming ground faults. These devices utilize a universal mounting plate so installers can mount them to a wide array of back boxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.

Features & Benefits:
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
  • Automatic selection of 12 or 24V operation at 15 and 30 candela
  • Field-selectable candela settings
  • Universal mounting plate for ceiling units
  • Mounting plate shorting spring feature checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
Certifications:
  • UL Listed: S5512; S4011
  • FM Approved
  • MEA: 452-05-E
  • CSFM: 7125-1653:0504; 7135-1653:0503

Others

  • Minimum Operating Voltage
    • 8 (Nominal) volt
    • 16 (Nominal) volt
  • Current Rating
    • 134 (95 cd) milliampere
    • 189 (150 cd) milliampere
    • 158 (115 cd) milliampere
    • 63 (30 cd) milliampere
    • 111 (75 cd) milliampere
    • 41 (15 cd) milliampere
    • 226 (177 cd) milliampere
    • 87 (15 cd) milliampere
    • 153 (30 cd) milliampere
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Material
    • Plastic
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 33 (Nominal) volt
    • 17.5 (Nominal) volt
  • Light Output Rating
    • 95
    • 30
    • 150
    • 75
    • 15
    • 115
    • 177 cd

Others

  • Minimum Operating Voltage
    • 8 (Nominal) volt
    • 16 (Nominal) volt
  • Current Rating
    • 134 (95 cd) milliampere
    • 189 (150 cd) milliampere
    • 158 (115 cd) milliampere
    • 63 (30 cd) milliampere
    • 111 (75 cd) milliampere
    • 41 (15 cd) milliampere
    • 226 (177 cd) milliampere
    • 87 (15 cd) milliampere
    • 153 (30 cd) milliampere
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Material
    • Plastic
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 33 (Nominal) volt
    • 17.5 (Nominal) volt
  • Light Output Rating
    • 95
    • 30
    • 150
    • 75
    • 15
    • 115
    • 177 cd
  • Minimum Operating Voltage : 8 (Nominal) volt|16 (Nominal) volt
  • Current Rating : 134 (95 cd) milliampere|189 (150 cd) milliampere|158 (115 cd) milliampere|63 (30 cd) milliampere|111 (75 cd) milliampere|41 (15 cd) milliampere|226 (177 cd) milliampere|87 (15 cd) milliampere|153 (30 cd) milliampere
  • Compatible Environments : Indoor
  • Maximum Operating Humidity : 93 Percentage
  • Material : Plastic
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Voltage : 33 (Nominal) volt|17.5 (Nominal) volt
  • Light Output Rating : 95|30|150|75|15|115|177 cd