https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

L-Series Selectable Output Chime

L-Series selectable output chimes are private mode notification appliances used to alert trained personnel to investigate possible emergency situations.

System Sensor® L-Series selectable output chimes are rich with features guaranteed to cut installation times and maximize profits with lower current draw and modern aesthetics. These wall-mount selectable output chimes are private mode notification appliances used to alert trained personnel to investigate possible emergency situations and to take appropriate action. Security guard and nurse workstations are ideal locations for chime products. All devices feature plug-in design with minimal intrusion into the back box, making the installation fast and foolproof while virtually eliminating costly and time-consuming ground faults.

Features & Benefits:
  • Updated modern aesthetics
  • Plug-in design with minimal intrusion into the back box
  • Mounting plate shorting spring feature checks wiring continuity before device installation
  • Captive mounting screw
  • Tamper-resistant construction
  • Field-selectable candela settings of 15, 30, 75, 95, 110, 135, and 185
  • Automatic selection of 12 or 24V operation at 15 and 30 candela
  • Rotary switch for tone and volume selections
  • Five selectable tones with high and low volume settings
  • Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
Certifications:
  • UL/ULC Listed: S4011
  • FM Approved
  • CSFM Listed: 7135-1653:0503

Others

  • Compatible Environments
    • Indoor
  • Material
    • Plastic

Others

  • Compatible Environments
    • Indoor
  • Material
    • Plastic
  • Compatible Environments : Indoor
  • Material : Plastic
Image
SKU
Description
alt
CHRL
Selectable Output Chime, Wall Mount, Red