https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

L-Series Selectable Output Horns

L-Series selectable output horns include a variety of features that increase their application versatility while simplifying installation.

L-Series selectable output horns include a variety of features that increase their application versatility while simplifying installation. These devices feature plug-in designs with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

To further simplify installation and protect devices from construction damage, these horns utilize a universal mounting plate for all models with an onboard shorting spring, so installers can test wiring continuity before the device is installed. Installers can also easily adapt devices to a suit a wide range of application requirements using field-selectable candela settings, automatic selection of 12 or 24V operation, and a rotary switch for horn tones with two volume selections.

Features & Benefits:
  • Updated modern aesthetics
  • Plug-in design with minimal intrusion into the backbox
  • Tamper-resistant construction
  • Automatic selection of 12 or 24V operation at 15 and 30 candela
  • Field-selectable candela settings on wall units: 15, 30, 75, 95, 110, 135, and 185
  • Rated at 88+ dBA at 16V
  • Rotary switch for horn tone and two volume selections
  • Mounting plate for all standard and all compact wall units
  • Mounting plate shorting spring checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
Certifications:
  • UL Listed: S5512; S4011
  • FM Approved: 3057383; 3057072
  • CSFM: 7125-1653:0504; 7135-1653:0503