https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

LED Array Series Indoor Display

The LED Array Series Indoor Displays are LED message centres designed for light industrial, commercial, and office use. They quickly display large amounts of information in eight colours and three rainbow effects.

The LED Array Series Indoor Displays are LED message centres designed for light industrial, commercial, and office use. They quickly display large amounts of information in eight colours and three rainbow effects (red only versions are also available). These message centres are among the brightest and sharpest indoor displays available. Messages are entered through a wireless, remote control keyboard, as easy to understand and use as an ordinary calculator.

Exclusive three-step message entry with Auto mode programming eliminates the need to learn complicated programming procedures. Within seconds, the user can create exciting visual messages that cannot be ignored. Ten pre-set mass notification messages are provided. In applications requiring multiple units to communicate important information, Alpha displays can be networked and connected to a PC to form a powerful integrated visual information system throughout your plant or business facility. The Contact Interface Panel can be used for Fire Alarm or Manual type activation.

Features & Benefits:
  • Simple point-to-point RS232 communications
  • Multi-drop RS485 connections
  • 2.1 inch (5.13 cm) Character size
  • One year USA factory warranty
  • Stores and displays over 80 messages
  • 8 colours and 3 rainbow effects
  • 6 character fonts
  • Optional Ethernet LAN connections
Certifications:
  • UL/CSA Listing
  • EN60950: 1992
  • FCC Part 15 Class A

Others

  • LED Spacing
    • 0.8 centimetre
    • 0.3 inch
  • Communication Protocols
    • Remote Control Keyboard/Wireless
  • LED Diameter
    • 0.5 centimetre
    • 0.2 inch
  • Maximum Character Height
    • 5.3 centimetre
    • 2.1 inch
  • Display Area Height
    • 2.1 inch
  • Display Area Width
    • 27 (Length) inch
    • 68.6 centimetre
  • Maximum Number of Characters on Display
    • 15
  • Number of Lines
    • 1
  • Operating Voltage
    • 5 ampere
    • 7 AC volt
    • 35 watt
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Case Material
    • Molded Plastic
  • LED Colors
    • Red

Others

  • LED Spacing
    • 0.8 centimetre
    • 0.3 inch
  • Communication Protocols
    • Remote Control Keyboard/Wireless
  • LED Diameter
    • 0.5 centimetre
    • 0.2 inch
  • Maximum Character Height
    • 5.3 centimetre
    • 2.1 inch
  • Display Area Height
    • 2.1 inch
  • Display Area Width
    • 27 (Length) inch
    • 68.6 centimetre
  • Maximum Number of Characters on Display
    • 15
  • Number of Lines
    • 1
  • Operating Voltage
    • 5 ampere
    • 7 AC volt
    • 35 watt
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Case Material
    • Molded Plastic
  • LED Colors
    • Red
  • LED Spacing : 0.8 centimetre|0.3 inch
  • Communication Protocols : Remote Control Keyboard/Wireless
  • LED Diameter : 0.5 centimetre|0.2 inch
  • Maximum Character Height : 5.3 centimetre|2.1 inch
  • Display Area Height : 2.1 inch
  • Display Area Width : 27 (Length) inch|68.6 centimetre
  • Maximum Number of Characters on Display : 15
  • Number of Lines : 1
  • Operating Voltage : 5 ampere|7 AC volt|35 watt
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 0 Percentage
  • Case Material : Molded Plastic
  • LED Colors : Red
Data Sheet
Name
Description
File Size
Date
Size
Alpha-215 Indoor Display Data Sheet
77.86 KB
10/20/2021
PDF 77.86 KB
Name
Description
File Size
Date
Size
Alpha-215 Indoor Display Data Sheet
77.86 KB
10/20/2021
PDF 77.86 KB
Image
SKU
Description
alt
ALPHA-215
Indoor Display, Programmable LED Array, 6.35x66.04cm, Remote Control, 90x7 pixel, 8 Colour