https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

LM2-PCP06x Modular Ceiling Loudspeaker

LM2-PCP06x modular ceiling loudspeakers are 6W economic speakers.

LM2-PCP06x modular ceiling loudspeakers are 6W economic speakers, including three models for selection: direct ceiling mounted loudspeaker, ceiling loudspeaker with ABS back dome, and moisture-proof ceiling loudspeaker, adapting to different installation requirement. Its stylish design with pretty white cover makes it blend easily into all indoor decoration. The loudspeakers feature moist- and dust-proof ability: integrated panel protecting the inside components from splashing water drops and ABS material preventing the enclosure from being rusted by the water on its surface.

Features & Benefits:
  • Superior voice and music reproduction
  • Stylish design
  • Easy for installation
  • Optional back dome for choice¬†
Certifications:
  • CE
  • RoHS
  • IP54 and IP55 (LM2-PCP06C)

Others

  • Horizontal Dispersion Angle
    • 184 degree
  • Vertical Dispersion Angle
    • 90 degree
  • Speaker Material
    • ABS Plastic
  • Input Voltage Rating
    • 100/70 volt
  • Transformer Power Taps
    • 6 W @ 100 V
    • 3 W @ 100 V
    • 1.5 W @ 70 V
    • 3 W @ 70 V
  • Impedance Rating
    • 1.7
    • 6.7 kO
    • 3.3
  • Maximum Power Rating
    • 9 watt
  • Speaker Diameter
    • 5 inch
  • Maximum Transmission Frequency
    • 20 kHz

Others

  • Horizontal Dispersion Angle
    • 184 degree
  • Vertical Dispersion Angle
    • 90 degree
  • Speaker Material
    • ABS Plastic
  • Input Voltage Rating
    • 100/70 volt
  • Transformer Power Taps
    • 6 W @ 100 V
    • 3 W @ 100 V
    • 1.5 W @ 70 V
    • 3 W @ 70 V
  • Impedance Rating
    • 1.7
    • 6.7 kO
    • 3.3
  • Maximum Power Rating
    • 9 watt
  • Speaker Diameter
    • 5 inch
  • Maximum Transmission Frequency
    • 20 kHz
  • Horizontal Dispersion Angle : 184 degree
  • Vertical Dispersion Angle : 90 degree
  • Speaker Material : ABS Plastic
  • Input Voltage Rating : 100/70 volt
  • Transformer Power Taps : 6 W @ 100 V|3 W @ 100 V|1.5 W @ 70 V|3 W @ 70 V
  • Impedance Rating : 1.7|6.7 kO|3.3
  • Maximum Power Rating : 9 watt
  • Speaker Diameter : 5 inch
  • Maximum Transmission Frequency : 20 kHz
Image
SKU
Description
alt
LM2-PCP06B
Modular Ceiling Loudspeaker: 6W: 99dB/91dB: ABS Dome
alt
LM2-PCP06A
Modular Ceiling Loudspeaker: 6W: 99dB/91dB
alt
LM2-PCP06C
Modular Ceiling Loudspeaker, 6W, 97dB/98dB, Moisture Proof