https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

MR Series Multi-Voltage 4-Position DPDT Control Relay

MR Series multi-voltage 4-position DPDT control relays offer 10A contacts, which may be operated by one of four input control voltages.

MR Series multi-voltage 4-position DPDT control relays offer 10A contacts, which may be operated by one of four input control voltages. A single relay may be energized from a voltage source of 24V AC/DC, 115V AC, or 230V AC by wiring to appropriate input terminals. Each relay contains a red LED that indicates the relay coil is energized. These devices are ideal for applications where local contacts are required for system status, remote contacts for control of electrical loads, and general purpose switching. They are suitable for HVAC, temperature control, fire alarm, security, energy management, and lighting control systems.

Features & Benefits:
  • Each relay position contains a red LED that illuminates when the coil is energized, providing a timesaving convenience when checking an installed system
  • Available in dust-proof metal enclosures with gray plastic cover and LED viewing port
  • Red enclosures available on some models
  • Track mounting hardware to facilitate installation in standard cabinets
  • UL recognized relays rated at 10,000,000 mechanical operations
Certifications:
  • R-204/CR: 
  • UL Listed S3403
  • MEA 73-92-E, Vol. III
  • CSFM 7300-1004:101
  • ULC CS118/CS733