https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

Multi-Spectrum™ SS4 Electro-Optical Fire Detector

Multi-Spectrum™ SS4 electro-optical fire detectors are fast reacting, digital, configurable, computerized “smart” units.

Multi-Spectrum™ SS4 electro-optical fire detectors are fast reacting, digital, configurable, computerized “smart” units. These detectors have sensitivity to Type A, B, and C flaming fires. Detectors of this design process UV, WideBand Infrared™, and visible (VIS) spectral ranges from ruggedized solar-blind UV, “Quantum-Effect” IR, and visible sensors correspondingly. They are equipped with SRL-BIT (built-in-test) for optical “through the lens” of both the sensors and lens. The detectors have false alarm immunity, and adjustable alarm range between 15 and 60 ft for a 1 ft2 gasoline pan fire with a 120° conical field of view, ± 60° from the axis. Their microprocessor-based algorithms (FirePic™, SnapShot™, and Tri-Mode Plot™) assure time programmable alarm verification, fire signature analysis, and compatibility with standard approved fire alarm panels.SS4 detectors also have the flexibility to be re-configured in the field. Installation is simple, and straightforward operation due to the built-in self-testing feature. Therefore, the maintenance consists mainly in keeping the detector window lens clean and performing periodic testing required by the manufacturer of the fire control and suppression system. Fire alarm LEDs turn off once the fire threat is eliminated, without power cycling of the device.

Features & Benefits:
  • Multi-Spectrum senses ultraviolet, visible and WideBand Infrared
  • Built-in test for optical “through the lens” testing
  • False alarm immunity
  • Detects hydrocarbon and non-hydrocarbon based fires
  • Wide field of view and solar-blind
  • Adjustable detector sensitivity
  • Wide temperature range of operation
  • Compatible with standard approved fire alarm panels
  • Explosion-proof housing
  • Time programmable alarm verification
Certifications:
  • ISO-9002
  • California State Fire Marshal (CSFM)
  • Factory Mutual (FM)
  • Canadian Standards (CSA)
  • CENELEC Approval by FM Approvals Ltd. Certification Service in Compliance with the ATEX Directive

Others

  • Minimum Operating Ambient Temperature
    • -40°F
    • -40°C
  • Maximum Operating Humidity
    • 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Power Consumption
    • 75 mA Alarm Condition (Relay Version)
    • 95 mA Alarm Condition (Analog Version)
    • 68 mA Normal Operation (Relay Version)
  • Maximum Operating Ambient Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit

Others

  • Minimum Operating Ambient Temperature
    • -40°F
    • -40°C
  • Maximum Operating Humidity
    • 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Power Consumption
    • 75 mA Alarm Condition (Relay Version)
    • 95 mA Alarm Condition (Analog Version)
    • 68 mA Normal Operation (Relay Version)
  • Maximum Operating Ambient Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Minimum Operating Ambient Temperature : -40°F|-40°C
  • Maximum Operating Humidity : 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Power Consumption : 75 mA Alarm Condition (Relay Version)|95 mA Alarm Condition (Analog Version)|68 mA Normal Operation (Relay Version)
  • Maximum Operating Ambient Temperature : 85 degree Celsius|185 degree Fahrenheit
Brochure
Name
Description
File Size
Date
Size
Fire Sentry SS4 Fire and Flame Detectors
520.36 KB
10/20/2021
PDF 520.36 KB
Data Sheet
Name
Description
File Size
Date
Size
Fire Sentry SS4 Fire and Flame Detectors
392.94 KB
10/20/2021
PDF 392.94 KB
Name
Description
File Size
Date
Size
Fire Sentry SS4 Fire and Flame Detectors
520.36 KB
10/20/2021
PDF 520.36 KB
Fire Sentry SS4 Fire and Flame Detectors
392.94 KB
10/20/2021
PDF 392.94 KB
Image
SKU
Description
alt
SS4-A2
SS4 Flame Detector