https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

Multi-Spectrum™ SS2 Electro-Optical Fire Detector

Multi-Spectrum™ SS2 electro-optical fire detectors provide ultra-high speed responses to explosive fires and feature programming to assure ultra-high speed millisecond response.

Multi-Spectrum™ SS2 electro-optical fire detectors provide ultra-high speed responses to explosive fires and are typically used in munitions production, explosives production, and special applications. The detectors sense radiant energy in the UV, visible, and WideBand Infrared™ spectrum. The radiant energy from all types of flaming fires will alert the detector to its presence. The SS2 electro-optical fire detectors feature programming to assure ultra-high speed millisecond response to normal non-sodium azide burning materials radiating UV and IR energy for munitions and air bag industries.

Features & Benefits:
  • Detects hydrocarbon and non-hydrocarbon based fires
  • Wide field of view or solar blind
  • Explosion-proof housing
  • Detects hydrocarbon and non-hydrocarbon based fires
  • Wide field of view and solar blind
  • Greatest sensitivity with false alarm immunity
  • Microprocessor based algorithms FirePic™ and Tri-Mode Plot™
  • Wide temperature range of operation
  • Explosion-proof housing
  • FS2000™ System compatible or standalone operation
Certifications:
  • Class I, Div. 1 & 2, Groups A, B, C, and D
  • Class II, Div. 1 & 2, Groups E, F, and G
  • Class III

Others

  • Minimum Operating Ambient Temperature
    • -40°F
    • -40°C
  • Maximum Operating Humidity
    • 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Power Consumption
    • 89 (Normal Operation) milliampere
    • 100 (Alarm Condition) milliampere
  • Maximum Operating Ambient Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit

Others

  • Minimum Operating Ambient Temperature
    • -40°F
    • -40°C
  • Maximum Operating Humidity
    • 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Power Consumption
    • 89 (Normal Operation) milliampere
    • 100 (Alarm Condition) milliampere
  • Maximum Operating Ambient Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Minimum Operating Ambient Temperature : -40°F|-40°C
  • Maximum Operating Humidity : 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Power Consumption : 89 (Normal Operation) milliampere|100 (Alarm Condition) milliampere
  • Maximum Operating Ambient Temperature : 85 degree Celsius|185 degree Fahrenheit
Brochure
Name
Description
File Size
Date
Size
Fire Sentry SS2 Series Flame Detector
517.35 KB
10/20/2021
PDF 517.35 KB
Name
Description
File Size
Date
Size
Fire Sentry SS2 Series Flame Detector
517.35 KB
10/20/2021
PDF 517.35 KB
Image
SKU
Description
alt
SS2-AM
Multi-Spectrum Digital Electro-Optical Fire and Flame Detector
alt
SS2-AM
Multi-Spectrum Digital Electro-Optical Fire and Flame Detector