https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

Multi-Voltage Conventional Relay

Multi-voltage conventional relays are used for high-current switching applications such as fans and damper assembly controls, door controls, air handling unit controls, and other types of system interfacing.

Multi-voltage conventional relays are used for high-current switching applications such as fans and damper assembly controls, door controls, air handling unit controls, and other types of system interfacing.

Features & Benefits:
  • Multi-voltage operation
  • Activation LEDs
  • Easy and flexible installation
  • Reliable and robust design
  • Multipurpose field installations
  • LED viewing hole on top of the steel enclosure cover
  • Extra pair of wires for redundant power input on PR-3A
  • Terminal strip field wiring connections, mounting track, and hardware
Certifications:
  • ULC

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40°C
  • Maximum Operating Humidity
    • 93% (Non-Condensing)
  • Minimum Operating Humidity
    • 10% (Non-Condensing)
  • Mounting Type
    • Track
  • Maximum Operating Ambient Temperature
    • 158 degree Fahrenheit
    • 70 degree Celsius

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40°C
  • Maximum Operating Humidity
    • 93% (Non-Condensing)
  • Minimum Operating Humidity
    • 10% (Non-Condensing)
  • Mounting Type
    • Track
  • Maximum Operating Ambient Temperature
    • 158 degree Fahrenheit
    • 70 degree Celsius
  • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40°C
  • Maximum Operating Humidity : 93% (Non-Condensing)
  • Minimum Operating Humidity : 10% (Non-Condensing)
  • Mounting Type : Track
  • Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius