NOTIFIER
PF24V Directional Sounder with Voice Messaging
PF24V directional sounders are ideal for rapid building evacuation.
System Sensor® PF24V Directional Sounders are ideal for rapid building evacuation. The sounders incorporate four different speed settings, which consist of broadband noise. The four speed settings can be used to create an egress pathway out of a building. The speed settings should be set faster for units installed at the perimeter exit. In addition to the broadband noise, the sounders are capable of playing an alert message in the form of a recorded voice message or other audible signals. These messages will instruct the occupant of what action to take as they approach the directional sounder. The voice messages include: exit here, stairs up, stairs down, or area of refuge.
Features & Benefits:- Input terminals: 12 to 24 AWG
- Sounder size: 4 inches (101mm)
- Grille size: 4 7/8 inches (127mm)
- Voltage input: regulated 24V DC
- Operation voltage range: 16 to 33V
- UL 464
- ULC S524
Others
- Minimum Operating Voltage
- 16 volt
- Maximum Operating Voltage
- 33 volt
Others
- Minimum Operating Voltage
- 16 volt
- Maximum Operating Voltage
- 33 volt
- Minimum Operating Voltage : 16 volt
- Maximum Operating Voltage : 33 volt
Image
SKU
Description
PF24V
Directional Sounder with Voice Messaging for Early Evacuation