https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

PRN-7 Printer

PRN-7 printers are used with NOTIFIER® fire alarm control panels (FACPs) with printer capability to provide a written record of system events and status changes.

PRN-7 printers are used with NOTIFIER® fire alarm control panels (FACPs) with printer capability to provide a written record of system events and status changes. The printers are housed in a separate enclosure and are suitable for placement on a desktop, counter, or table.

Certifications:

UL Listed: S35611

ULC Listed: E351188

CSFM Listing: 7305-0028:0501

FDNY: COA# 6206, 6211, 6212

Certifications:
  • UL Listed: S35611
  • ULC Listed: E351188
  • CSFM Listing: 7305-0028:0501
  • FDNY: COA# 6206, 6211, 6212

Others

  • Ribbon Life
    • 6 Million Characters
  • Printer Type
    • Cabinet Mounted
  • Print Speed
    • 333 cps (10 cpi)
  • Power Consumption
    • 110 - 230 voltage alternating current
  • Print Columns
    • 80

Others

  • Ribbon Life
    • 6 Million Characters
  • Printer Type
    • Cabinet Mounted
  • Print Speed
    • 333 cps (10 cpi)
  • Power Consumption
    • 110 - 230 voltage alternating current
  • Print Columns
    • 80
  • Ribbon Life : 6 Million Characters
  • Printer Type : Cabinet Mounted
  • Print Speed : 333 cps (10 cpi)
  • Power Consumption : 110 - 230 voltage alternating current
  • Print Columns : 80