https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

Remote Power Supply/Battery Charger FCPS-24

Remote power supplies/battery chargers FCPS-24 are compact, cost-effective, 6- or 8-amp remote power supplies with battery chargers.

Remote power supplies/battery chargers FCPS-24 are compact, cost-effective, 6- or 8-amp remote power supplies with battery chargers. They may be connected to any 12 or 24V fire alarm control panel (FACP) or may be used as standalone supplies. Primary applications include notification appliance circuit (NAC) expansion (to support ADA requirements and NAC synchronization) or auxiliary power to support 24V system accessories. They provide regulated and filtered 24V DC power to four NACs with various configuration options of Class B (Style Y) or Class A (Style Z). Alternately, the four outputs may be configured as any combination of resettable/non-resettable power outputs (optimal for powering 4-wire smoke detectors). They also contain a battery charger capable of charging 7 or 18 AH batteries, depending on the model.

Features & Benefits:
  • Operates as a “sync-follower” or as a “sync-generator” (default)
  • Contains two fully-isolated input/control circuits - triggered from FACP NAC (NAC expander mode) or jumped permanently “ON” (standalone mode) 
  • In stand-alone mode, output power circuits may be configured as resettable (reset line from FACP required) or non-resettable
  • Power-limiting technology meets UL power-limiting requirements
  • Form C normally closed trouble relay 
  • Fully supervised power supply, battery, and NACs
  • Selectable earth fault detection
  • AC trouble report selectable for immediate or hours-long delay 
Certifications:
  • FCPS-24F:
  • UL: S2424, S1287
  • ULC: CS868
  • MEA: 387-94-E
  • CSFM: 7315-0075:176
  • FM: 0Y3A0.AY
  • FCPS-24FS6(C/E):
  • UL Listed: S2424, S1287
  • ULC Listed: S2424
  • CSFM Approved: 7315-0075:0206
  • MEA: 387-94E
  • FM Approved
  • FCPS-24FS8(C/E):
  • UL Listed: S2424
  • ULC Listed: S2424
  • CSFM Approved: 7315-0075:0206
  • MEA: 219-02E
  • FM Approved
  • FCPS-24S6(C/E), FCPS-24S8(C/E):
  • UL Listed: S635, S674
  • ULC Listed: S635 (FCPS-24S6C & FCPS-24S8C)
  • CSFM Approved: 7315-0028:0225
  • MEA: 299-02-E
  • FM Approved
Image
SKU
Description
alt
FCPS-24RB
Replacement Motherboard for FCPS-2404
alt
FCPS-24F
Remote Charger Power Supply, 6A, 120V AC, 2 Class A and 2 Class B or 4 Class B