https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

RK-ZONE8 INTEVIO Zone Expander

RK-ZONE8 INTEVIO zone expanders increase the number of loudspeaker lines and interfaces on an INTEVIO system.

RK-ZONE8 INTEVIO zone expanders increase the number of loudspeaker lines and interfaces on an INTEVIO system. RK-ZONE8 INTEVIO zone expanders provide interfaces for 16 loudspeaker lines corresponding to eight zones, eight dry contact inputs, and eight dry contact outputs. External power amplifiers must be connected to drive all the loudspeakers.RK-ZONE8 INTEVIO zone expanders have eight monitored contact inputs that can be linked with a fire alarm system to trigger alert and evacuation messages if a fire occurs. One line input is provided to connect with an internal audio source. RK-ZONE8 INTEVIO zone expanders also have eight contact outputs that can be used to activate external devices. It has eight pairs of 100V speaker outputs where each one allows multiple loudspeakers to be connected in parallel. Two audio output ports for audio channel one and audio channel two can be used to connect with third-party power amplifiers or devices. One 24V DC output is provided to power external devices.RK-ZONE8 INTEVIO zone expanders have an automatic fault diagnosis function to supervise various types of faults, such as main power, backup power, CPU, power amplifier, speaker circuits, dry contact inputs, communication line, etc. Fault information is displayed on the LED indicators located on the front panel. The external audio source connected to the line input can still be broadcast to all local zones if the controller CPU malfunctions or is unavailable. This feature can reduce system downtime due to CPU failure, and allow safety alert broadcasting during an emergency.

Features & Benefits:
  • Supports single & dual audio channel mode
  • Connects up to 4 main power amplifiers and 1 spare power amplifier
  • 500W output capacity for each zone
  • Supports one-for-all amplifier backup
  • A line input can be used in standalone mode or when the controller is unavailable
  • Supports 3-wire and 4-wire volume controllers
  • Independent volume control for each audio channel
  • Dual channel operation to support two audio channels simultaneously
  • Supports up to 8 speaker zones
  • Standalone operation (for PA announcements if the master control unit is unavailable) or in network mode along with the RK-MCU
Certifications:
  • CE
  • CB
  • UL
  • FCC

Others

  • Maximum Storage Temperature
    • 70 degree Celsius
    • 158 degree Fahrenheit
  • Operating Voltage
    • 100 - 240 voltage alternating current
  • Number of Inputs
    • 8
  • Maximum Output Current
    • 2.5 ampere
  • Frequency
    • 50/60 hertz
  • Maximum Operating Humidity
    • <95 Percentage
  • Output Channel
    • CH1
    • CH2
  • Line Input Impedance
    • 10 k?
  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Backup Voltage
    • 21.5 - 28.5 voltage direct current
  • Number of Outputs
    • 8

Others

  • Maximum Storage Temperature
    • 70 degree Celsius
    • 158 degree Fahrenheit
  • Operating Voltage
    • 100 - 240 voltage alternating current
  • Number of Inputs
    • 8
  • Maximum Output Current
    • 2.5 ampere
  • Frequency
    • 50/60 hertz
  • Maximum Operating Humidity
    • <95 Percentage
  • Output Channel
    • CH1
    • CH2
  • Line Input Impedance
    • 10 k?
  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Backup Voltage
    • 21.5 - 28.5 voltage direct current
  • Number of Outputs
    • 8
  • Maximum Storage Temperature : 70 degree Celsius|158 degree Fahrenheit
  • Operating Voltage : 100 - 240 voltage alternating current
  • Number of Inputs : 8
  • Maximum Output Current : 2.5 ampere
  • Frequency : 50/60 hertz
  • Maximum Operating Humidity : <95 Percentage
  • Output Channel : CH1|CH2
  • Line Input Impedance : 10 k?
  • Minimum Storage Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Backup Voltage : 21.5 - 28.5 voltage direct current
  • Number of Outputs : 8
Image
SKU
Description
alt
RK-ZONE8
Zone Expander for INTEVIO PA System