https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

ROME Relay Option Module Enclosure

ROME relay option module enclosures are shipped with one ANN-RLY module installed, which provides 10 programmable Form C relays when used with a compatible fire alarm control panel (FACP) using the ANN-Bus communication circuit.

ROME relay option module enclosures are shipped with one ANN-RLY module installed, which provides 10 programmable Form C relays when used with a compatible fire alarm control panel (FACP) using the ANN-Bus communication circuit. These enclosures can be installed remotely up to 1,250 ft away from the FACP location, in an elevator, electrical, or mechanical room, reducing the wiring cost and installation time. Red and black versions are available.