NOTIFIER
RPT-E3 ARCNET Network Repeater
RPT-E3 ARCNET network repeaters are for use with E3 Series® and S3 Series fire alarm control panels (FACPs). They allow remote subassemblies to connect to broadband networks from remote locations.
RPT-E3 ARCNET network repeaters are for use with E3 Series® and S3 Series fire alarm control panels (FACPs). They allow remote subassemblies to connect to broadband networks from remote locations. Models available that connect using either unshielded, twisted pair, copper wire, or using 62.5/125 multi-mode fiber-optic cable.
Features & Benefits:- Provides the capability for networked E3 Series and S3 Series subassemblies to connect in Styles 4 or 7 configurations
- Models available that connect to the network with either unshielded, twisted pair, copper wire, or through single or multi-mode fiber-optic cables
- 625K baud ARCNET repeater
- UL Listed: S1869; 864, 10th Edition
- FM Approved: 3025415
- MEA FDNY: COA# 6077
- CSFM: 7165-1703-0125
- City of Chicago: Class 1, Class 2 and High Rise
- City of Denver
- ISO 9001 Certification
Others
- Alarm Current
- 0.017 ampere
- Maximum Operating Humidity
- 93 Percentage
Others
- Alarm Current
- 0.017 ampere
- Maximum Operating Humidity
- 93 Percentage
- Alarm Current : 0.017 ampere
- Maximum Operating Humidity : 93 Percentage
Image
SKU
Description
RPT-E3-UTP
Network Repeater, Unshielded, Twisted Pair
RPT-E3-FO
Network Repeater, Fiber-Optic