NOTIFIER
RTM-8 Relay Transmitter Module
RTM-8 relay transmitter modules are eight zone relay modules with local energy/reverse polarity transmitters.
RTM-8 relay transmitter modules are eight zone relay modules with local energy/reverse polarity transmitters. The relays plug into connector J6 and mount on the bottom right side of the main circuit board. When the modules are installed, jumper JP4 must be cut in order to provide module placement supervision. The modules provide eight high current (5A) Form-C relays. These relays track software zones one through eight. The relay/transmitter modules also provide Municipal Box or Remote Station transmitters. Main circuit boards that are equipped with these relays meet NFPA 72 codes for Auxiliary and Remote Station requirements. In remote station applications, these modules can be configured to transmit alarm only or alarm and trouble signals. Disable switches and indicators are provided on the modules.