https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

RZA-5F Remote Annunciator

RZA-5F remote annunciators support Fire-Light® fire alarm control panels (FACPs). They mount on a standard single-gang box and provide LED indication for five zones.

RZA-5F remote annunciators support Fire-Light® fire alarm control panels (FACPs). They mount on a standard single-gang box and provide LED indication for five zones. A local trouble sounder silence switch is also provided. All LED wiring is supervised. Any trouble condition will cause the system trouble LED to illuminate. These annunciators require the use of an LED interface module to communicate zone trouble conditions from the FACP back to the annunciator. The wiring is supervised for open conditions by these interface modules.

Certifications:

UL Listed: S2424

CSFM 7120-0075:171

Certifications:
  • UL Listed: S2424
  • CSFM 7120-0075:171