https://buildings.honeywell.com/us/en/search-results.html
×

NOTIFIER

Series E50 Speaker and Speaker Strobe

Cooper Wheelock® Series E50 speakers and speaker strobes provide high audio output with clear audibility.

Series E50 Speaker and Speaker Strobe

Cooper Wheelock® Series E50 speakers and speaker strobes provide high audio output with clear audibility. They are designed to meet the critical needs of the life safety industry for effective emergency voice communications, tone signaling, and visible signaling to alert the hearing impaired. The speakers and speaker strobes feature dual voltage capability, field-selectable taps, and are designed to provide a sleek, aesthetic appearance for emergency voice/alarm communications systems. All Series E50 models mount to a standard 4 x 2-1/8 inch electrical boxes (with no extension ring required) and incorporate a speaker mounting plate for faster installation. The grille cover snaps on so no mounting screws are visible. 

Features & Benefits:
  • Field-selectable candela settings of 15, 30, 75, and 110
  • Field-selectable taps for 25 or 70Vrms operation from 1/8 up to 2W
  • High efficiency design for maximum output at minimum wattage across a frequency range of 400 to 4000 HZ
  • 24V DC strobes produce one flash per second with wide UL “Regulated Voltage” of 16 to 33V using filtered DC or unfiltered Vrms input voltage
Certifications:
  • UL Listed: S2652; S5391
  • MEA: 151-92-E
  • CSFM: 7125-0785-165; 7320-0785:166
  • FM Approved

Others

  • Mounting Type
    • Flush
    • Surface
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Light Output Rating
    • 110 cd
    • 30 cd
    • 75 cd
    • 15 cd
  • Compatible Environments
    • Indoor
  • Light Output Type
    • Candela
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 (Non-Condensing) Percentage
  • Mounts To
    • Wall
  • Sound Level
    • 77 dB @ 10 ft
  • Plate Type
    • Snap-On Grille Cover
  • Maximum Operating Voltage
    • 24 voltage direct current

Others

  • Mounting Type
    • Flush
    • Surface
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Light Output Rating
    • 110 cd
    • 30 cd
    • 75 cd
    • 15 cd
  • Compatible Environments
    • Indoor
  • Light Output Type
    • Candela
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 (Non-Condensing) Percentage
  • Mounts To
    • Wall
  • Sound Level
    • 77 dB @ 10 ft
  • Plate Type
    • Snap-On Grille Cover
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Mounting Type : Flush|Surface
  • Maximum Operating Ambient Temperature : 49 degree Celsius|120 degree Fahrenheit
  • Light Output Rating : 110 cd|30 cd|75 cd|15 cd
  • Compatible Environments : Indoor
  • Light Output Type : Candela
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Humidity : 93 (Non-Condensing) Percentage
  • Mounts To : Wall
  • Sound Level : 77 dB @ 10 ft
  • Plate Type : Snap-On Grille Cover
  • Maximum Operating Voltage : 24 voltage direct current
Image
SKU
Description
alt
E50-24MCW-FR
Speaker and Speaker Strobe, Wall Mount, Red