https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

SpectrAlert® Advance HR-LF Selectable-Output Low Frequency Sounder 

SpectrAlert® Advance HR-LF Selectable-Output Low Frequency Sounders are red, two-wire, 12/24V, low frequency sounders for wall or ceiling installation.

SpectrAlert® Advance HR-LF Selectable-Output Low Frequency Sounders are red, two-wire, 12/24V, low frequency sounders for wall or ceiling installation. These sounders are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone. These devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

Certifications:

• UL Listed: S4011

• MEA Listed: MEA452-05-E

• FM Approved: 3047563

• CSFM: 7135-1653:0223; 7125-1653:0224

Certifications:
  • UL Listed: S4011
  • MEA Listed: MEA452-05-E
  • FM Approved: 3047563
  • CSFM: 7135-1653:0223; 7125-1653:0224

Others

  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Compatible Environments : Indoor
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
Image
SKU
Description
alt
HR-LF-BP10
Low Frequency Sounder, Wall or Ceiling Mount, Red, 2-wire, 12/24V