https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

SpectrAlert® Outdoor Selectable Output Speaker Strobe

SpectrAlert® outdoor selectable output speaker strobes provide a broad frequency response range, low harmonic distortion, and maintain a high sound pressure level at all tap settings to provide accurate broadcast of evacuation messages.

SpectrAlert® Advance speakers and speaker strobes can be used indoors or outdoors, in wet or dry applications, and provide reliable operation from −40 to 151 °F. They provide a broad frequency response range, low harmonic distortion, and maintain a high sound pressure level at all tap settings to provide accurate and intelligible broadcast of evacuation messages.

These speakers and speaker strobes include a variety of features that increase application flexibility and simplify installation, such as field-selectable settings, including candela, speaker voltage and power settings, and automatic selection of 12 or 24V operation enable installers to easily adapt devices to meet requirements.

Features & Benefits:
  • Weatherproof per NEMA 4X, IP56
  • Rated from –40 to 151 °F
  • Plug-in design reduces ground faults
  • Universal mounting plate with onboard shorting spring that tests wiring continuity before devices are installed
  • Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
  • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
  • Rotary switch for speaker voltage (25 and 70.7Vrms) and power settings (1/4, 1/2, 1, and 2W)
  • Tamper-resistant construction
Certifications:
  • UL Listed: 75S0
  • MEA Approved
  • CSFM: 7320-1653:201
Data Sheet
Name
Description
File Size
Date
Size
SpectrAlert Advance Mass Notification Devices Data Sheet
114.78 KB
10/20/2021
PDF 114.78 KB
Outdoor Speakers and Speaker Strobes Data Sheet
129.47 KB
10/20/2021
PDF 129.47 KB
Others
Name
Description
File Size
Date
Size
SAA -- Indoor Wall Speakers / Speaker Strobes
12/21/2021
Name
Description
File Size
Date
Size
SAA -- Indoor Wall Speakers / Speaker Strobes
12/21/2021
SpectrAlert Advance Mass Notification Devices Data Sheet
114.78 KB
10/20/2021
PDF 114.78 KB
Outdoor Speakers and Speaker Strobes Data Sheet
129.47 KB
10/20/2021
PDF 129.47 KB
Image
SKU
Description
alt
SPSCWK
Outdoor Speaker Strobe, Standard Candela, White, Plastic Weatherproof Backbox, Ceiling
alt
SPSWK
Outdoor Speaker Strobe, Standard Candela, White, Plastic Weatherproof Backbox, Wall
alt
SPSRHK
Outdoor Speaker Strobe: High Candela: Red: Plastic Weatherproof Backbox: Wall
alt
SPSCWK-R
Outdoor Speaker Strobe: Standard Candela: White: Plastic Weatherproof Backbox: Ceiling: Replacement
alt
SPSWK-P
Outdoor speaker strobe: standard candela: white: wall mount: 12 or 24 Vdc
alt
SPSCWHK
Outdoor Speaker Strobe: High Candela: White: Plastic Weatherproof Backbox: Ceiling
alt
SPSWK-R
Outdoor Speaker Strobe: Standard Candela: White: Plastic Weatherproof Backbox: Wall: Replacement
alt
SPSRK
Outdoor Speaker Strobe: Standard Candela: Red: Plastic Weatherproof Backbox: Wall
alt
SPSRK-R
Outdoor Speaker Strobe, Standard Candela, Red, Plastic Weatherproof Backbox, Wall, Replacement
alt
SPSCWK-CLR-ALERT
Outdoor Speaker Strobe: Standard Candela: White: Plastic Weatherproof Backbox: Ceiling: Marked ALERT: Clear Lens