https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

Subrack Enclosure

The 19 inch rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required.

The 19 inch rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. The 19” Subracks (ordered separately as VSR-xxxx) are mounted on a swing frame for convenient connection of all the cables. Cable entry for 24V DC power, VESDAnet connection and interfacing to the relays is provided by a removable gland plate which is drilled as required on site. 19” Subracks and 3U blank panels must be ordered separately.

Image
SKU
Description
alt
VSR-JJJJ
alt
VSR-30VV
Subrack Enclosure: 1 VESDAnet Socket: 1 Blank Panels: 2 VLF Display/7 Relay
alt
VSR-13D01-S04
alt
VSR-8830
Subrack Enclosure, 2 Scanner Display, 1 VESDAnet Socket, 1 Blank Panel
alt
VSR-8800
Subrack Enclosure, 2 Scanner Display, 2 Blank Panels
alt
VSR-3667
Subrack Enclosure, 1 VESDAnet Socket, 2 VLP Display, 1 VLS Display
alt
VSR-222A
Subrack Enclosure: 3 VLP Display/7 Relay: 1 Programmer Module/No Termination Card
alt
VSR-3001
Subrack Enclosure: 1 VESDAnet Socket: 2 Blank Panels: 1 Programmer Module
alt
VSR-3222
alt
VSR-2J10
Subrack Enclosure, 1 VLP Display/7 Relay, 1 VLC Display/7 Relay, 1 Programmer Module, 1 Blank Panel