https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

Surface‑Mount Back Box

Surface‑Mount Back Boxes by BOSCH It is red with knockouts for half‑inch conduit and a gasket for indoor or outdoor applications.

Surface‑Mount Back Boxes its measuring 13.3 cm (5.25 in.) square by 6.7 cm (2.625 in.) deep. It is red with knockouts for half‑inch conduit and a gasket for indoor or outdoor applications.

Certifications:
  • UCST: Audible Signal Appliances, General Signal (UL464)
  • ULSZ: Audible Signal Appliances (UL464)
  • UUMW: Speakers and Amplifiers for Fire Protective Signalling Systems (UL1480, UL1711, UL2043),
  • UVAV: Visual Signalling Appliances for Fire Protective Signalling Systems (UL1638)
Image
SKU
Description
alt
IOB-W
Backbox,Surface,White
alt
IOB-R
Surface‑Mount Back Box, 13.3 cm-5.25 in, Square, 6.7 cm-2.625 in. Deep, Red