https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

SYNC-1 Accessory Card

SYNC-1 accessory cards are designed to operate with System Sensor® six supervised control modules.

SYNC-1 accessory cards are designed to operate with System Sensor® six supervised control modules. They work with the SpectrAlert® Series of horns, strobes, and horn/strobes to provide a means of synchronizing the temporal-coded horns, synchronizing the one second flash timing of the strobe, and silencing the horns of the horn/strobe combination over a 2-wire circuit while leaving the strobes active.

The cards consist of three electrically isolated synchronization circuits. Although they are isolated from each other, all three circuits are synchronized with respect to each other. The cards enable the control modules to synchronize a maximum of three Class A or six Class B notification appliance circuits (NACs).

Others

  • Maximum Loop Current Rating
    • 3 ampere

Others

  • Maximum Loop Current Rating
    • 3 ampere
  • Maximum Loop Current Rating : 3 ampere