https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

Touchpoint™ Plus Controller

Honeywell’s Touchpoint™ plus controllers bring a whole new control experience to your small system of gas detectors. Its modular approach enables you to take control and configure what you need for a wide range of applications.

Honeywell’s Touchpoint™ plus controllers bring a whole new control experience to your small system of gas detectors. Touchpoint Plus is an easily configurable, wall mounted control system that supports up to sixteen channels of gas detection. Its modular approach enables you to take control and configure what you need for a wide range of applications. The signature feature of the Touchpoint line is a user-friendly touchscreen interface, and the Touchpoint Plus takes it to a new level. With this unique interface, it’s easier than ever to see the status of your system at a glance - maximizing the time you have to make the right decisions. The intuitive, multilingual interface, simplifies operation and reduces training requirements. The full color traffic light style status indication provides clarity from a distance too.

Touchpoint Plus includes a comprehensive set of outputs as standard including common alarms and dedicated drives for remote audio-visual indicators. Its modularity enables you to customise your system to meet your specific application requirements. Selecting the right detector for use with your controller can deliver significant savings in start-up costs and on-going operations. Our global partner network and dedicated application specialists are able to help make the right choices for your industry.

Features & Benefits:
  • Delivering reliable control
  • Robust, shockproof housing for a wide range of industrial environments
  • Flexible capabilities
  • Next-generation compatibility
  • Optional Modbus output for integration with a higher level system
  • Providing ease and efficiency
  • Easy diagnostics, data and reporting
  • Quick and easy setup and use
  • Intuitive touchscreen user interface
  • Traffic light style status at a glance
  • Ergonomic industrial design
  • Suited to a wide range of industries
Certifications:
  • EN 50271:2010
  • EN 60079-29- 1:2007/2016
  • EN 45544-1 /-2 /-3:2015
  • EN 50104:2010 C22.2 No. 152-M1984
  • ISA 12.13.01
Image
SKU
Description
alt
TPPLBAWA8NNNRNN
Tppl Controller Basic: Wall Mount: Ac115/220 150W: 8xMa Input: Modbus Rtu
alt
TPPLBAWV8SNNRNN
Tppl Controller Basic: Wall Mount: Ac115/220 150W: 8xMv Input With 12xRelay Output: Modbus Rtu
alt
TPPLBAWD8SNNNNN
Tppl Controller Basic: Wall Mount: Ac115/220 150W: 4xMa + 4xMv Input With 12xRelay Output
alt
TPPLBAWA2NNNNN
Controller, Base Unit, AC Powered, Wall Mount, 2ch mA Input