https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

Unidirectional Projection Loudspeaker

Unidirectional projection loudspeakers are high-performance, 10W or 20W public address speakers.

Unidirectional projection loudspeakers are high-performance, 10W or 20W public address speakers. They offer a broad frequency response range, low distortion, and a high sound pressure level for the accurate and intelligible broadcast of evacuation messages, and high-quality sound reproduction. It can be used for indoor, outdoor, dry, or wet applications, providing reliable operation over a wide range of temperatures and humidity levels. The low-profile, white color design blends with most interiors in hotels, conference rooms, cinemas, theme parks, factories, exhibitions, and more.

Features & Benefits:
  • Intelligible voice and superior sound reproduction
  • Ceiling- or wall-mount
  • Meets virtually every indoor and outdoor requirement
Certifications:
  • UL60065
  • RoHS Compliant

Others

  • Horizontal Dispersion Angle
    • 180 degree
  • Vertical Dispersion Angle
    • 180 degree
  • Speaker Material
    • Aluminum
  • Input Voltage Rating
    • 100/70 volt
  • Minimum Transmission Frequency
    • 150 hertz
  • Compatible Environments
    • Indoor
    • Outdoor
  • Speaker Diameter
    • 140 millimetre
  • Maximum Transmission Frequency
    • 20 kHz

Others

  • Horizontal Dispersion Angle
    • 180 degree
  • Vertical Dispersion Angle
    • 180 degree
  • Speaker Material
    • Aluminum
  • Input Voltage Rating
    • 100/70 volt
  • Minimum Transmission Frequency
    • 150 hertz
  • Compatible Environments
    • Indoor
    • Outdoor
  • Speaker Diameter
    • 140 millimetre
  • Maximum Transmission Frequency
    • 20 kHz
  • Horizontal Dispersion Angle : 180 degree
  • Vertical Dispersion Angle : 180 degree
  • Speaker Material : Aluminum
  • Input Voltage Rating : 100/70 volt
  • Minimum Transmission Frequency : 150 hertz
  • Compatible Environments : Indoor|Outdoor
  • Speaker Diameter : 140 millimetre
  • Maximum Transmission Frequency : 20 kHz
Image
SKU
Description
alt
L-PJM20A
Unidirectional Projection Loudspeaker: 20W
alt
L-PJM10A
Unidirectional Projection Loudspeaker, 10W