https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

VESDA-E VES Smoke Detector

VESDA-E VES Smoke Detector delivers a range of revolutionary features Flair Detection Technology that provide user value

VESDA-E VES Smoke Detector aspirating smoke detector but also includes a valve mechanism in the inlet manifold and software to control the airflow from the four Sectors (pipes). This configuration enables a single zone to be divided into four separate sectors, for example, distinguishing between separate aisles within a data room. VES enables the user to locate the source of smoke by identifying the first sector to reach the Alert level. The detector then continues to sample from all sectors to monitor fire growth and will report separate alarm levels for each sector. The VES provides four individually configurable alarm levels (Alert, Action, Fire 1 and Fire 2) for each sector allowing optimum protection in a wide range of applications. Built on the Flair detection technology and years of application experience, VES detectors achieve consistent performance over their lifetime via absolute calibration

Features & Benefits:
  • Four configurable alarm levels per sector
  • Sector addressability for up to four sectors
  • Adaptive scan threshold
  • Intuitive LCD display provides instant status information for immediate response
  • Smart on-board filter retains dust count and remaining filter life for predictable maintenance
  • AutoLearn™ smoke and flow for reliable and rapid commissioning
  • Backward compatible with VLS and VESDAnet
  • Two programmable GPIs
Certifications:
  • UL
  • ULC
  • CSFM
  • ActivFire
  • VdS
  • EN 54-20, ISO 7240-20

Others

  • Includes
    • VSP-962 VESDA Filter for VEU, VEP, VES
  • Detector Type
    • Aspirating Smoke Detector
    • Smoke
  • Sensitivity
    • 0.005 to 20% obs/m
  • Minimum Input Voltage
    • 18 voltage direct current
  • Configuration
    • Xtralis software
  • Minimum Operating Ambient Temperature
    • 0°C
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 0.05
  • Maximum Operating Voltage
    • 30 voltage direct current

Others

  • Includes
    • VSP-962 VESDA Filter for VEU, VEP, VES
  • Detector Type
    • Aspirating Smoke Detector
    • Smoke
  • Sensitivity
    • 0.005 to 20% obs/m
  • Minimum Input Voltage
    • 18 voltage direct current
  • Configuration
    • Xtralis software
  • Minimum Operating Ambient Temperature
    • 0°C
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 0.05
  • Maximum Operating Voltage
    • 30 voltage direct current
  • Includes : VSP-962 VESDA Filter for VEU, VEP, VES
  • Detector Type : Aspirating Smoke Detector|Smoke
  • Sensitivity : 0.005 to 20% obs/m
  • Minimum Input Voltage : 18 voltage direct current
  • Configuration : Xtralis software
  • Minimum Operating Ambient Temperature : 0°C
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 0.05
  • Maximum Operating Voltage : 30 voltage direct current